Panduit Panduit Panduit UPI

New QuickNet Copper Cabling System Provides Quick System Deployment and up to 10 Gigabit Ethernet Performance

 

TINLEY PARK, IL (January 12, 2007) – The PANDUIT QuickNet Copper Cabling System provides a custom, pre-terminated cabling solution which meets unique structured cabling requirements. Fast and simple to install, the system enables quick network deployment, increased reliability and lowest installed cost as compared to field terminated installations.

    § Engineered for maximum design flexibility and high rack density utilization (up to 48-ports in one rack space), the system offers

    § 100% factory tested pre-terminated cable assemblies in custom lengths and configurations.

QuickNet Assemblies include cassettes, jack modules and/or plug terminations with UTP cable for Category 6 applications or UTP/STP cable for 10GBASE-T applications. QuickNet Cassettes snap in and out of angled and flat modular patch panels with one hand for easy deployment. An optional adapter accepts all Mini-Com Modules for multi-media applications, offering greater flexibility.

Backed by a 25-year system warranty* for guaranteed performance compliance, the QuickNet Copper Cabling System offers superior performance and lowest cost of ownership to help organizations achieve
their strategic goals.

*To be eligible for the Certification Plus System Warranty, the system must be installed by a PANDUIT Certified Installer and be registered by PANDUIT. The Certification Plus System Warranty is subject to various terms, conditions and limitations. Go to
http://www.panduit.com/warranty to review the Certification Plus System Warranty.

For more information, contact PANDUIT:

e-mail: cs@panduit.com
phone: 800-777-3300