Panduit Panduit Panduit UPI

New Panduit Net-SERV™ Energy Efficient Cabinet Systems Reduce Power Consumption By 25% Or More, Enabling An Efficient & Reliable Physical Infrastructure Solution

TINLEY PARK, IL (October 29, 2009) – Panduit, a global leader in Unified Physical Infrastructuresm (UPI) solutions, announces the Net-SERV™ Cabinet System that enables improved thermal management and reduced power consumption in a design that optimizes flexibility and space utilization in the data center. The Net-SERV Cabinet System is a key element of Panduit’s comprehensive, UPI-based solution portfolio for the data center, which holistically addresses power, cooling, speed, space and performance challenges.

Net-SERV Cabinets incorporate cable management design features that optimize space utilization and thermal management for server applications. Cabinets are available in 600mm (24”) and 700mm (28”) widths, 1200mm (48”) depth and in 42RU and 45RU heights providing scalability and flexibility. The cabinets are available configured from the factory with a variety of cable management options including high density, standard density, and vertical patch, enabling faster and easier deployments.

Additional elements of the Net-SERV Cabinet System optimize cooling system effectiveness by maintaining hot / cold air separation and eliminating exhaust-area choke points. The Panduit Vertical Exhaust System (VES) channels hot air from the cabinet directly into the overhead return plenum, preventing hot air recirculation and allowing room and chilled water temperature set points to be raised. Air sealing accessories prevent the mixing of hot and cold air by eliminating leakage through cabinet and floor openings, boosting cooling system efficiency.

When deployed as an integrated solution, the Net-SERV Cabinet System enables data center managers to optimize airflow and reduce energy costs by 25% or more in a typical deployment.


“As data centers become the focal point of technology investments and IT processing power, Panduit is continuously delivering innovative switch, storage, and server cabinet systems to protect those investments and to serve as the foundation of comprehensive Unified Physical Infrastructure based solutions that address rapidly evolving requirements for business agility, availability, and security while mitigating risk and reducing costs in the physical infrastructure,” said Vineeth Ram, VP Global Strategic Marketing, Panduit.

“In addition to industry leading cabinet systems technology, Panduit brings the unique capability to tightly integrate these cabinet systems with cabling, cable management, pathways, active devices, and related accessories. This capability in concert with Panduit’s reference architectures for the physical infrastructure, which are being jointly developed with industry leading systems technology vendors, help our customers deploy an optimized infrastructure for the data center” said Jeff Paliga, Director of Global Solutions Development, Panduit.

Energy Efficient Cabinet Systems are part of integrated, comprehensive Data Center Solutions from Panduit that provide superior thermal and cable management to manage, protect, and showcase your network investment. For more information, request the Energy Efficient Cabinet System Brochure SA-RKCB13 through customer service (email:cs@panduit.com; phone: 800-77-3300) or view on the website (
www.panduit.com/datacenter ).

About PANDUIT:

 

Panduit is a world-class developer and provider of leading-edge solutions that help customers optimize the physical infrastructure through simplification, agility and operational efficiency. Panduit’s Unified Physical Infrastructuresm (UPI) based solutions give enterprises the capabilities to connect, manage and automate communications, computing, power, control and security systems for a smarter, unified business foundation. Strong relationships with technology leaders complemented with its global staff and unmatched service and support make Panduit a valuable and trusted partner. (www.panduit.com)