The Net-Contain™ Integral Roof Wall Panel, for use with cold aisle containment systems to manage temperatures in the data center. The roof wall panel is used with 700mm wide Net-Access™ Cabinets and is black.
Aisle type | Cold Aisle |
Product Type | Integral Roof Wall Panel |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Width (In.) | 27.55 |
Overall Width (mm) | 700 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 89 |
Color | Black |
Standards Met | RoHS Compliant |
Part Features | 600mm, 700mm, and 800mm wall panel for the roofing sections available |
UPC | 07498388472 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4293 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Contain™ Sliding Door Low Profile Cold Aisle Containment System for N-Type and S-Type Cabinets | English | |
Specification Sheets | Net-Contain™ Passive Hot Aisle Containment System for N-Type and S-Type Cabinets | English | |
Part Drawings | Net-Contain Wall Panel for N and S Type Cabinets: 12V292DR | English | |
Installation Documents | 6 Foot/1800mm Aisle Width Net-Contain Aisle Containment for N and S Type Cabinets | English | |
Installation Documents | 4 Foot/ 1200mm Aisle Width Net-Contain Aisle Containment for N-Type and S-Type Cabinets | English | |
Installation Documents | 3 Foot/ 1000mm Aisle Width Net-Contain Aisle Containment for N-Type and S-Type Cabinets | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Technology Briefs | Benefits of Cold Aisle Containment During Cooling Failure: RKTB01--WW-ENG | English |