Industry-First Lithium-Ion Tools Improve Productivity
A broad range of tools now feature lithium-ion batteries, delivering up to 135% more crimps per charge and up to a 30% faster crimp cycle time than tools with NiCd or NiMH batteries. New tools are compatible with Panduit crimping dies and provide UL and CSA approved connections with Panduit connectors. For complete information, view the online catalog or the Product Bulletin SA-PCCB11.
NEW! Data Center Power Infrastructure Solutions
Don’t’ let a simple connection take down your network. PANDUIT offers comprehensive power infrastructure solutions with proven reliability to protect your data center investment. Download our flyer, SA-PCFL01, which illustrates the flow of power from the utility transformer through the network equipment. PANDUIT has what you need for all of these mission critical connections! Learn more...
Pan-Lug™ Copper Compression Parallel Splices
Pan-Lug™ Parallel Splices deliver installation flexibility and reduced costs with the most UL Listed and CSA Certified conductor combinations in the industry. Learn more...
|