Panduit Panduit Panduit UPI
Power Over Ethernet System
Scalable power for maximum reliability and lower total cost of ownership
Power Over Ethernet System

Power Over Ethernet System

PANDUIT offers reliable, cost-effective solutions in DPoE* Power Patch Panels and the DPoE* Compact 8 Midspan for the deployment of emerging PoE (Power over Ethernet) applications, such as IP security cameras, IP Telephony, and IP mobility via wireless access points.

• Save valuable rack space and allows for deployment in space-constrained locations
• Enable network modularity and scalability to grow the network as needed
• Provide redundant powering to reduce risk and diminish downtime
• Simplify installations by leaving switch hardware untouched
• Reduce heat in data centers or closets with energy efficient components
• Utilize fewer components and connections than other PoE solutions to lower capital costs
• Support network transmission rates up to 1GbE with the DPoE* 1Gig Power Patch Panel and the DPoE* Compact 8 Midspan
• Meet the demands of emerging high-power devices with 2X power (up to 32 watts) from the DPoE* Compact 8 Midspan

PANDUIT® DPoE* Power over Ethernet Systems take an innovative approach toward providing scalable and ample power injection for maximum reliability and lower total cost of ownership for the enterprise.

*DPoE is a trademark of Panduit Corp.

 Product Listing

Power Over Ethernet

 
Featured Products

1250 watt power rectifier

1250 watt power rectifier

Supplies power for multiple power patch panels. Learn more...

<< previous next >>