Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Laser/Ink Jet Labels >  Self-Laminating Laser/Ink Jet Labels >  Laser/Ink Jet Self-Laminating Labels

  

S050X150YAJ

  • • Labels can be printed in both laser and ink jet printers
    • Self-laminating adhesive labels include a colored print-on area and clear overlaminate
  Part NumberS050X150YAJ
  RoHS Compliancy StatusCompliant
  NoteS050X150YAJ replaces LJSL2-PO3-5 , LJSL2-Y3-5 , LJSL9-PO3-2.5 , LJSL9-Y3-2.5 , LJSL9-Y3BLU-2.5 , LJSL9-Y3BRN-2.5 , LJSL9-Y3GRN-2.5 , LJSL9-Y3GRY-2.5 , LJSL9-Y3ORN-2.5 , LJSL9-Y3PUR-2.5 , LJSL9-Y3RED-2.5 and LJSL9-Y3YEL-2.5
  Part DescriptionWhite print-on area, polyester label for Cat. 5e/Cat. 6/Cat. 6A cables.
  MaterialPolyester
  Length (In.)1.50
  Length (mm)38.1
  Width (In.)0.50
  Width (mm)12.7
  Max. Wire O.D. (In.)0.32
  Max. Wire O.D. (mm)8.0
  Min. Cable O.D. (In.)0.16
  Min. Cable O.D. (mm)4.0
  Pricing DescriptionLaser/Inkjet, Self-Lam Label, Polyester, .50" W x 1.50" H, .50" POA, Clear/White
  PrinterLaser/Ink Jet
  Print-On Area Height (In.)0.50
  Print-On Area Height (mm)12.7
  Min. Order UOMPC
  Min. Order Qty.5000
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.