Skip to main content
globe
Region & Language {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : getTranslation('panduit.localeselect.chooselanguage')}}
Product Country of Use
{{getCountryTranslation()}}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}
Part List
{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Base-16 Fiber Cabling System

Future Proof Your Data Center up to 1.6 Terabits with Base-16

Front view of Base-16 fiber cable on a blue background

Product Overview

Why It Makes Sense For You

Delivering high performance, reliability, and scalability, the Base-16 Fiber Cabling System consists of 16 fibers per jacket that are either discrete/loose tube or ribbonized in nature and can terminate with MPO or multiple duplex LC connectors. Base-16 fiber offers high bandwidth and breakout lane capabilities and is used for applications with multiple fibers/channels for both Transmit and Receive. Base-16 has been proven to reduce electrical costs in breakout mode. 

Features

Resources

Compliance & Certifications

The Base-16 Fiber Cabling System meets or exceeds the following standards: SO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, GR-409-CORE, ICEA S-83-596, RoHS Compliant

Have any questions?

We are here to help you explore solutions with Panduit. Contact us for inquiries or quote requests.