Products
Content
Category
Cross References
Cable Documentation. Automated.
The RapidID Network Mapping System automates labor-intensive and error-prone cable documentation, resulting in a faster, easier way to place and trace cables and patch cords. It is a practical alternative to traditionally manual approaches that is ideally suited for building a new telecommunications room, locating installed cabling, or replacing a network switch.
Reduce the time and cost of patch cord documentation by up to 50%. With RapidID, the painstaking labeling process is already done. Now network engineers can easily, quickly, and accurately place and trace cables to focus on more strategic initiatives.
Minimize the risk of a network outage. Network documentation can drastically reduce downtime during an outage, but documenting physical infrastructure is extremely time-consuming and often overlooked or outdated. RapidID makes the documentation process less painful and reduces human error by eliminating the need for manual data entry.
pre-labeled patch cables that feature unique barcodes.
the feature rich desktop application.
Barcodes using a Third-Party Bluetooth-enabled scanner.
40% of data center outages cost $100,000-$1,000,000
2% of all outages in the last three years are results of human error
See how savings add up when replacing a network switch:
Tasks |
Traditional Approaches (Hourly) |
RapidID (Hourly) |
|||
Documenting Wires | 16 | 16 | |||
Creating New Wiring Layouts | 4 | 0.5 | |||
Labeling Cables | 8 | 0 | |||
Remove Existing Cables | 2 | 2 | |||
Patch New Cables in the Correct Locations | 4 | 2 | |||
Update Documentation | 6 | 0.5 |