Enhance security with our 125 kHz HID Cards. Pack of 10 cards designed for use with the smart rack security handle, ensuring reliable access control and protection for your critical infrastructure.
Note | PDU Accessory |
Product Type | Security Handle RFID Card |
Overall Length (In.) | 3.3 |
Overall Length (mm) | 85 |
Overall Width (In.) | 2.1 |
Overall Width (mm) | 54 |
Overall Height (In.) | 0.07 |
Overall Height (mm) | 1.8 |
Environment | Indoor |
For Use With | Security Handle ACF05 or ACF06 |
Standards Met | ROHS, Reach |
Application | Cabinet Access Control |
Color | White |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Part Features | HID Cards 125 kHz. Low Frequency Cards for out of band cabinet security, Isolates access to just authorized personnel |
Configuration |
---|
UPC | 07498371923 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0221 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2207 |
Specification Sheets | Manija de Seguridad SmartZone™ G5 con Lector y Teclado Opcional para Autenticación Dual Hoja de Especificaciones PUSP81--WW-SPA | Spanish (Español) | |
Specification Sheets | Intelligent Rack Security Handle with Humidity Sensor Spec Sheet PUSP81 | English | |
Part Drawings | SmartZone™ G5 Security Handle Part Drawing CRD-02-10PK | English | |
Installation Documents | Panduit Security Handle Installatioo Guide IM049 | English | |
Flyers | SmartZone™ G5 Security Handle Flyer PUFL14--SA-ENG | English | |
Flyers | Manija de Seguridad Volante PUFL14--SA-SPA | Spanish (Español) | |
Flyers | Soluciones de Monitoreo de Seguridad y Ambiental con la Solución iPDU G6 de Panduit - PUFL07 | Spanish (Español) | |
Flyers | Soluciones de Monitoreo de Seguridad y Ambiental con la Solución iPDU G5 Folleto PUFL07 | Spanish (Español) | |
Flyers | Security and Environmental Monitoring Solutions with Panduit® G5 PDU Solution - PUFL07 | English |