Maximize your data center space and accelerate network expansion with our SFQ MPO fiber adapter panel, with flexible configurations for optimal network performance.
Connection Type | MPO-16 |
Adapter Color | Black |
Fiber Polarity | Method A |
Number of Ports | 6 |
Color | Black |
Sub Brand | QuickNet™ |
Configuration |
---|
UPC | 61305687817 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0335 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3350 |
Part Drawings | SFQ 6-port MPO-16 Fiber Adapter Panel 01204EAE-DC Part Drawing | English | |
Application Guides | Base 16 Fiber Cable Application Guide | English |