Keep network cables organized and protected with our horizontal cable manager. Its cable management features and secure enclosure ensure a tidy and efficient rack environment.
Product Type | Self-Laminating Label |
Cable Type | Category 3 UTP |
Color | White |
Material | Polyolefin |
Printer Type | Inkjet |
Sheet Size | Letter |
Standards Met | UL969, File # MH 14979 |
Sub Brand | Pan-Code® |
Compatible Wire Gauge (AWG) | 12-10 |
Maximum Cable Diameter (mm) | 7.1 |
Minimum Cable Diameter (In.) | 0.12 |
Minimum Cable Diameter (mm) | 3 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Labels | 2500 |
Overall Length (In.) | 1.25 |
Overall Length (mm) | 31.8 |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.8 |
Print-On Area Height (In.) | 0.38 |
Print-On Area Height (mm) | 9.6 |
Configuration |
---|
UPC | 07498361654 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.1488 |
Std. Ctn. Qty. | 12500 |
Std. Ctn. Volume (cf) | 0.7439 |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English |