Our end cap fitting provides a clean way to close the open end of a low voltage single channel installation
Sub Brand | StructuredGround™ |
Material | Copper |
Overall Length (In.) | 19 |
Overall Length (mm) | 482.6 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19.1 |
Stud Hole Size (In.) | 0.25 |
Stud Hole Size (mm) | 6.4 |
Overall Thickness (In.) | 0.19 |
Overall Thickness (mm) | 4.82 |
Standards Met | cULus |
Application | Telecom/Data Center |
Product Type | Grounding Busbar |
Configuration |
---|
UPC | 61305631733 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7021 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | 5 Steps to Implementing a Grounding and Bonding System Video | English | |
Part Drawings | Grounding Busbar | English | |
Installation Documents | Grounding Busbar Installation Instruction T-PMPI-268-PC | English |