Consolidate your fiber optic management with our fiber drawer, a space-saving 1RU solution for organizing terminations, cassettes, and copper cables within a single unit.
Number of Rack Units | 1 |
Product Type | Fiber Optic Drawer |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 15.33 |
Overall Depth (mm) | 389.5 |
Overall Width (In.) | 19.85 |
Overall Width (mm) | 504 |
Overall Height (In.) | 1.77 |
Overall Height (mm) | 44.9 |
Standards Met | RoHS compliant |
Application | Fiber Optic Cable Management |
Configuration |
---|
UPC | 07498385477 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.0347 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Part Drawings - DWG - FMD1 (10050-23) | English | |
Part Drawings | Part Drawings - DXF - FMD1 (10050-23) | English | |
Part Drawings | Part Drawings - ZIP - Opticom Fiber Enclosures_43 | English | |
Part Drawings | 24 Port Fiber Optic Multimedia Drawer Part Drawing - PDF | English | |
Installation Documents | Opticom Drawers and Trays: FS067 | English | |
Installation Documents | OptiCom Adapter for HD Flex Cassettes: FS136A | English | |
Selection Guides | Fibra Sin Límites Alcance & Desempeño Guia de Seleccion FBSD62--WW-SPA | Spanish (Español) |