Perfect for high-density cabling, our 4" x 4" channel offers ample space for cable management, reducing signal loss risk due to excessive bends. Ideal for data centers and other IT setups.
Product Type | Fiber Routing Channel |
Application | (1)The Fiber-Runner™ 4X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling.(2) It is Suited for Data Center Applications where Cable is Routed from Distribution |
Channel Material | Rigid PVC |
Color | Yellow |
For Use With | FRHC4YL2,FRSHC4YL2,FRBC4X4YL |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Length (ft.) | 6.56 |
Overall Length (m) | 2 |
Overall Width (In.) | 5.5 |
Overall Width (mm) | 139.7 |
Overall Height (In.) | 4.44 |
Overall Height (mm) | 112.8 |
Sub Brand | FiberRunner® |
Standards Met | UL Listed to 2024A,GR-63-CORE,RoHS Compliant |
System Dimensions | 4x4 |
Part Features | Fastest installations, Easy to maintain, System strength and Versatility |
Configuration |
---|
UPC | 07498384161 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.6888 |
Std. Ctn. Qty. | 8 |
Std. Ctn. Volume (cf) | 2.7554 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Videos | FiberRunner Video | English | |
Part Drawings | Low Smoke Zero Halogen FIBERRUNER 4X4 Channel Part Drawing 00485EAA-DC | English | |
Part Drawings | Low Smoke Zero Halogen FIBERRUNER 4X4 Channel Part Drawing DXF | English | |
Part Drawings | Low Smoke Zero Halogen FIBERRUNER 4X4 Channel Part Drawing DWG | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |