globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Discontinued
No Replacement
Select all options above to proceed

Specifications

Note Intended for use in fixed installations which are outside the scope of RoHS
Polish Type Pre-Polished
Fiber Type OM3/OM4
Connection Type ST
Sub Brand OptiCam®
Application Used in fiber optic backbone and horizontal applications for high-speed data transmission.
Body Style Simplex
Color Aqua
Boot Color Aqua
Backbone Color Natural
Fiber Diameter (µm) 50
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°F) 32
Maximum Installation Temperature (°C) 42
Maximum Installation Temperature (°F) 108
Minimum Installation Temperature (°C) 38
Minimum Installation Temperature (°F) 100
Maximum Connector Insertion Loss (dB) 0.3
Minimum Connector Return Loss (dB) 26
Standards Met TIA/EIA-604 FOCIS-2 compliant; exceeds TIA/EIA-568-D.3 requirements

Runtime Graph

Configuration

Packaging Detail

UPC 07498321584
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0038
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0378

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items