For easy, stable installation with the screw-on beam clamp, securely route cables with 360° rotation and bend radius control, preventing damage and maintaining performance.
Product Type | Cable Support |
Application | Route High Performance Communication Cabling in Air Handling Spaces |
Category 5e Cable Capacity | 29 |
Category 6 Cable Capacity | 25 |
Category 6A Cable Capacity | 15 |
Color | Black |
For Use With | Flanges |
Includes | Screw-On Beam Clamp |
Material | Nylon 6.6/Metal |
Maximum Flange Thickness (In.) | 0.75 |
Maximum Flange Thickness (mm) | 19 |
Maximum J-Hook Bundle Capacity (In.) | 1-5/16 |
Mount Method | Screw-On |
Overall Length (In.) | 3.72 |
Overall Length (mm) | 94.6 |
Overall Width (In.) | 3.72 |
Overall Width (mm) | 94.6 |
Overall Height (In.) | 6.03 |
Overall Height (mm) | 153.2 |
Sub Brand | StrongHold™ |
Standards Met | UL, cULus Listed, RoHS Compliant |
Static Load Capacity (kg) | 9.1 |
Static Load Capacity (lb) | 20 |
Support Type | J-PRO J-Hook System |
Part Features | Bend Radius Control, Smooth Pulling Surface |
Configuration |
---|
UPC | 07498397730 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.8599 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | J-Pro™ Cable Support System Product Bulletin FRCB45-SA-ENG | English | |
Videos | J-Pro Cable Support System | English | |
Videos | StrongHold Supports and Fasteners | English | |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | J-Pro J-Hook with 360º Screw-On Beam Clamp: C11017 | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Cross References | Cable Capacity Calculator Web V12 | English |