Two holes for added stability and a straight tongue for easy installation in electrical applications, our compression lug ensure reliable and secure electrical connections.
Product Type | Mechanical Lug |
Base Material | Copper |
Number of Stud Holes | 1 |
Barrel Type | Single Barrel |
Tongue Type | Fixed Tongue |
Tongue Angle | Straight |
Finish/Coating | Tin-Plated |
Stud Hole Size (In.) | 3/8 |
Stud Hole Size (mm) | 9.5 |
Screw Type | Hex |
Maximum Copper Conductor Size (AWG STR) | 4/0 |
Minimum Copper Conductor Size (AWG STR) | 2 |
Tongue Width (In.) | 0.99 |
Tongue Width (mm) | 25.1 |
Tongue Thickness (In.) | 0.11 |
Tongue Thickness (mm) | 2.8 |
Overall Length (In.) | 2.19 |
Overall Length (mm) | 55.6 |
Overall Height (In.) | 1.1 |
Overall Height (mm) | 28.7 |
Standards Met | cULus listed up to 600V and temperature rated to 90 degrees C |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (V) | 600 |
Amperage (A) | 225 |
Note | For copper code wire only |
Sub Brand | Pan-Lug™ |
Part Features | Range taking,high strength copper, tin plated. |
Configuration |
---|
UPC | 61305625348 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0365 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Cx Series Copper Mechanical Connectors | English |