Elevate your cable management with our aluminum cable cleat. Designed for medium to high short circuit faults, it ensures secure and reliable connections in less corrosive environments.
Product Type | Cable Tie Installation Tool |
Application | Installation tool for stainless steel cable ties and banding |
Color | Black |
Maximum Compatible Strap Width (In.) | 0.625 |
Maximum Compatible Strap Width (mm) | 15.9 |
Minimum Compatible Strap Width (In.) | 0.312 |
Minimum Compatible Strap Width (mm) | 7.9 |
Cut Off Type | Automatic |
For Use With | MLT H/EH/SH, MLTFC H/EH/SH, MLTC H, MLTD EH/SH, MB H/EH/SH, MBC H/EH/SH |
Overall Length (In.) | 10.33 |
Overall Length (mm) | 262.4 |
Overall Width (In.) | 3.17 |
Overall Width (mm) | 80.5 |
Overall Height (In.) | 7.63 |
Overall Height (mm) | 193.7 |
Tension Type | Controlled Tension |
Tool Type | Battery operated |
Part Features | Lithium-Ion battery optimizes performance by installing more cable ties per charge; Ergonomic tool design provides a compact lightweight body, reducing operator fatigue; Automatic flush cut off enhances productivity with easy one hand installation; Cable tie side entry allows quick insertion of tie into tool for faster installation; 360° rotating head allows access to confined spaces; Controlled tension mechanism provides consistent installations every time; Battery indicator improves productivity with quick visual identification of battery life; Variable speed trigger provides increased operator control, for easy installation. |
Configuration |
---|
UPC | 07498319840 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7158 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Product Bulletin - SA-SSCB22 (Battery Powered Installation Tool) WEB 11-12-09 | English | |
Product Bulletins | Product Bulletin - -WW-SSCB23 (Pan-Steel Super Heavy) WEB 4-6-10 | English | |
Product Bulletins | Panduit Permanent Identification System Product Bulletin SSCB35--SA-ENG | English | |
Videos | How to Use the Pan-Steel Battery Powered Installation Tool Video 4:3 PBTMT | English | |
Part Drawings | PBTMT, PBTMT/E Tool - 03259NEC-DC | English | |
Installation Documents | PBTMT and PBTMT/E: PA26091A01 | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English | |
Flyers | Short Circuit Protection Solutions - SSFL03--SA-CHI | Chinese (中文) | |
Flyers | Panduit’s Cable Cleat Products for Short Circuit Protection | English |