Position conduit or cables securely with our versatile positioning clips, ideal for drop wire, rod, or flange, and perfect for flexible tubing, armored cable, and control tubes.
Note | Positioning Only |
Product Type | Conduit Clip |
Application | Support Conduit or Cable From Flange or Drop Wire |
Body Material | High-Carbon Steel |
Color | Black |
Environment | Indoor |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Part Features | Accomodates multiple application environments |
Configuration |
---|
UPC | 07498363260 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPK8-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |