Protect your cables and improve performance with our cable bend radius post. This space-saving solution prevents cable damage and extends the life of your network equipment.
Material | Plastic |
Overall Depth (In.) | 4.1 |
Overall Depth (mm) | 104.1 |
Overall Width (In.) | 0.6 |
Overall Width (mm) | 15.2 |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.8 |
Diameter (In.) | 0.6 |
Diameter (mm) | 15.2 |
For Use With | Copper and Fiber Cables, Any EIA Standard Rack |
Color | Black |
Standards Met | RoHS Compliant |
Sub Brand | PanZone® |
Includes | (2) Bend Radius Posts, (2) #12-24 x 2.5" Screws |
Configuration |
---|
UPC | 07498399599 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Part Drawings | Part Drawings - DWG - PZBR4 | English | |
Part Drawings | Part Drawings - DXF - PZBR4 | English | |
Part Drawings | 4" BEND RADIUS POST (PZBR4) | English | |
Installation Documents | PanZone Wall Mount Cabinet Accessories | English | |
Selection Guides | NEMA Wall Mount Selection Guide for 19" Equipment Mounting Selection Guide RKSG7 | English |