globe Australia & New Zealand | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Note Use with thermal transfer label rolls and RME series thermal transfer ribbons.
Product Type Desktop Printer
Region North America
Connectivity USB, Parallel Serial, Ethernet
Includes (1) Printer, (1) Panduit Easy-Mark™ LabelingSoftware, (1) RMEH4Bl Black Hybrid Ribbon, (1) AC Power Adapter with North America Power Cord, (1) USB Cable, (1) User Manual, (1) Quick Start Card, (1) Driver Disk
Maximum Resolution (dpi) 300
Print Speed (In/s) 4
Print Speed (mm/s) 101.6
Standards Met RoHS Compliant
Overall Depth (In.) 11.2
Overall Depth (mm) 284

Runtime Graph

Configuration

Packaging Detail

UPC 07498331908
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.4395
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins Smart Control Panel Solutions - CPCB232 English
Videos TDP43ME Desktop Printer Video English
Part Drawings TDP43ME and TDP43ME/E Desktop Printer Part Drawing C11741 English
Application Guides Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG English
Brochures Non Product Soluciones para Panel de Control Inteligente CPCB232--SA-SPA Spanish (Español)
Catalogs Desktop Printers & Labels Catalog IDCB101 English
Manuals "PA26305A01_08_DE-DE TDP43ME MANUAL.pdf" - TDP43ME User Manual - German German (Deutsch)
Manuals "PA26305A01_08 TDP43ME MANUAL.pdf" - TDP43ME User Manual English
Manuals "PA26305A01_08_JA TDP43ME MANUAL.pdf" - TDP43ME User Manual - Japan Japanese (日本語)
Manuals "PA26305A01_08_PTBR TDP43ME MANUAL.pdf" - TDP43ME User Manual - Portuguese Portuguese (Português)
Manuals "PA26305A01_08_FR TDP43ME MANUAL.pdf" - TDP43ME User Manual - France French (Français)
Manuals "PA26305A01_08_KO-KR TDP43ME MANUAL.pdf" - TDP43ME User Manual - Korean Korean (한국어)
Manuals "PA26305A01_08_ES TDP43ME MANUAL.pdf" - TDP43ME User Manual - Spanish Spanish (Español)
Manuals "PA26305A01_08_ZH-CN TDP43ME MANUAL.pdf" - TDP43ME User Manual - Chinese Chinese (中文)
Compare
Remove All Items