Secure cables with our impact-modified, weather-resistant nylon stud-mounted cable tie mount. Designed for durability and stability in any environment it ensures neat and professional installations.
Product Type | Cable Tie Mount |
Application | To Route and Secure Heavy Wire, Cable, Hydraulics and Coolant Hoses in the Oem, Aerospace, Marine, Heavy Truck and Automotive Markets. |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Stud Mount |
Mounting Hole Thread Size | 7/16" |
Overall Length (In.) | 1.95 |
Overall Length (mm) | 49.5 |
Overall Width (In.) | 1 |
Overall Width (mm) | 50.3 |
Overall Height (In.) | 1.1 |
Overall Height (mm) | 27.9 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | Environmental Compliance 2000/53/EC ELV, 2002/95/EC RoHS |
For Use With | Miniature, Intermediate, Standard, Light Heavy, Heavy Cross-Section Ties |
Configuration |
---|
UPC | 07498331825 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.8599 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | TMSTHS Tie Mount for Studded Threaded Stud Part Drawing GB0239CY | English | |
3D CAD Models | TMSTHS Stud Mount 3D STP File | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English | |
Selection Guides | Cable Accessories Selection Guide FRSG7 | English |