Invest in a future-proof network with our Cat 6 jack module. Built for superior performance, it handles demanding applications in your office or workspace.
Note | TP style termination |
Product Type | Jack Module |
Performance Level | Category 6 |
Connector Type | Jack Module - Standard |
Termination Style | TP Style |
Body Material | ABS/Polycarbonate |
Contact Material | Plated Phosphor Bronze |
Module Type | Keystone |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Sub Brand | NetKey® |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 70 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Color | Off White |
Standards Met | Meets all ANSI/TIA-568.C2 Category 6 and ISO 11801 2nd Edition Class E Channel Standard Requirements at Swept Frequencies up to 250 MHz, Meets ANSI/TIA-1096-A, Meets IEC 60603-7, Meets Requirements of IEEE 802.3af and IEEE 802.3at for PoE Applications, UL 1863, and RoHS Compliant |
Overall Length (In.) | 1.43 |
Overall Length (mm) | 36.3 |
Overall Width (In.) | 0.58 |
Overall Width (mm) | 14.7 |
Overall Depth (In.) | 1.43 |
Overall Depth (mm) | 36.3 |
Overall Height (In.) | 0.76 |
Overall Height (mm) | 19.3 |
Configuration |
---|
UPC | 07498343805 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1604 |
Specification Sheets | NetKey® Category 6 UTP Jack Modules - Spec Sheet | English | |
Videos | NetKey TP Style Jack Module Termination Instructions | English | |
Part Drawings | Netkey Category 6 Jack Module NKNK6TMXX--ENG | English | |
Installation Documents | NetKey Category 6 Jack Module: NK120H | English | |
Certificate | Mini-Com TX5 and TX6 PLUS UTP Jack Modules HPD Health Product Declaration 25660 | English | |
Certifications | Environmental Product Declaration Panduit RJ45 Jack Modules | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catálogo NKLC45 | Spanish (Español) | |
Selection Guides | NetKey™ Cabling System Selection Guide COSG30-SA-ENG | English |