Enhance the performance of your shielded jack modules with our 45° up/down angled wire cap. Our design improves cable organization and airflow, ensuring reliable high-speed connections.
Product Type | Wire Cap |
Performance Level | Category 6 |
Connector Type | Jack Accessory |
Termination Style | TG Style |
Body Material | Die Cast |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Shielded (STP) |
Sub Brand | Pan-Net® |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Color | Off White |
Configuration |
---|
UPC | 61305657852 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0077 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0771 |
Specification Sheets | Tapas anguladas de 45° para Módulos Jack UTP y Blindados Mini-Com® TX6A, TX6 PLUS y TX5e Hoja de Especificaciones COSP457 | Spanish (Español) | |
Specification Sheets | 45° Angled Mini-Com® TX6A™ Shielded Jack Modules Spec Sheet COSP456 | English | |
Specification Sheets | 45° Angled Wire Caps for TX6A™/TX6™ PLUS Mini-Com® UTP/STP Jack Modules Spec Sheet COSP457 | English | |
Videos | Panduit Copper Connectivity Video | English | |
Part Drawings | 45-Degree Angled Up-Down Shielded Wire Cap Assembly | English | |
Part Drawings | 45-Degree Angled Up-Down Shielded Wire Cap Assembly | English | |
Part Drawings | 45-Degree Angled Up-Down Shielded Wire Cap Assembly | English | |
Installation Documents | 45° Up/Down Shielded TG Modular Jacks & Wire Caps Installation Instructions PN630A | English | |
Flyers | TG-Style Tools Guide Flyer COFL55-SA-ENG | English | |
Flyers | Guía de Herramientas Estilo TG COFL55 | Spanish (Español) |