globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Category 6A Modular Plug, 10Gig UTP, 23 AWG, 100 pk.

Specifications

Product Type Modular Plug
Performance Level Category 6A
Connector Type Modular Plug
Body Material Polycarbonate
Contact Material Gold Plated Phosphor Bronze
Number of Plugs 100
Shield Type Unshielded (UTP)
Overall Width (In.) 0.46
Overall Width (mm) 11.8
Overall Height (In.) 0.52
Overall Height (mm) 13.1
Overall Depth (In.) 1.6
Overall Depth (mm) 40.6
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Compatible Wire Gauge (AWG) 23-24
Color Clear
Standards Met Exceeds ANSI/TIA Category 6A and ISO Class EA performance requirements when properly terminated to Panduit Category 6A UTP copper cable, Meets ANSI/TIA-1096-A (formerly FCC Part 68), IEC-60603-7, Supports PoE, PoE+, and proposed Type 3 and 4 PoE++ applications for up to 100 W, RoHS compliant
IP Rating IP20
Flammability Rating UL94V-0
Sub Brand Pan-Plug®

Packaging Detail

UPC 07498398010
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.1174
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 1.1740
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}