Organize data and voice connections with our classic faceplate. It is available in single or double gang configurations, with various module port sizes.
Product Type | Faceplate |
Number of Ports | 1 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | Off White |
Identification Type | Label Pocket |
Outlet Orientation | Flat |
Overall Depth (In.) | 0.45 |
Overall Depth (mm) | 11.43 |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.85 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498305448 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0083 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0832 |
Specification Sheets | NetKey® Faceplates Spec Sheet COSP649 | English | |
Data Sheets | Faceplates NetKey® Hoja de Datos NKDS70--WW-SPA | Spanish (Español) | |
Part Drawings | Part Drawing, NK1F.dwg | English | |
Part Drawings | Part Drawing, NK1F.dxf | English | |
Part Drawings | Netkey 1 Position Single Gang Faceplate with Label NKNK1FXXY--ENG | English | |
Installation Documents | NetKey Screw-on Faceplates & Module Frames NK309F-Rev07 | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catálogo NKLC45 | Spanish (Español) | |
Selection Guides | NetKey™ Cabling System Selection Guide COSG30-SA-ENG | English |