Conductor Gauge (AWG) | 26 |
Sub Brand | NetKey® |
Performance Level | Category 6A |
Conductor Type | Stranded |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Plug Housing Material | Polycarbonate |
Jacket Material | Polyvinyl Chloride |
Connector 1 Type | RJ45 8 |
Connector 2 Type | Modular Plug |
Overall Length (m) | 10 |
Nominal Cable Outside Diameter (mm) | 5.9 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°C) | 60 |
Minimum Operating Temperature (°C) | -10 |
Maximum Storage Temperature (°C) | 70 |
Boot Color | Clear |
Color | Blue |
Flammability Rating | CM |
Standards Met | Meets ANSI/TIA-568.2-D Category 6 and ISO 11801 Class E channel requirements at swept frequencies up to 250 MHz. Meets ANSI/TIA-568.2-D and ISO 11801 Category 6 component requirements at swept frequencies up to 250 MHz. |
IEC Variant | 60603-7 |
PoE Compatibility | PoE/PoE+/PoE++ |
Plug Type | 8 Position |
UPC | 61305680190 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0675 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6752 |
Specification Sheets | NetKey™ Category 6A UTP Patch Cords Spec Sheet COSP562 | English | |
Part Drawings | NetKey® Cat 6A Patchcords for Asia Pac Part Drawing 00821EAA-DC | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Selection Guides | NetKey® Cabling System North America (cpsg12) | English |