The NetKey® Faceplate Modular Patch Panel accepts up to 24 keystone modules for unshielded applications in 1 RU and mounts to 19 inch and 23 inch racks and cabinets. The panel offers front access, includes labels and covers, and is black.
Product Type | Front Access Patch Panel |
Patch Panel Style | Flat |
Material | CRS |
Connector Type | Unshielded |
Number of Ports | 24 |
Module Type | Keystone |
Number of Rack Units | 1 |
Identification Type | Label Pocket |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 0.83 |
Overall Depth (mm) | 21 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.7 |
Sub Brand | NetKey® |
Color | Black |
UPC | 61305678652 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0427 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4267 |
Specification Sheets | NetKey® Fiber Optic Patch Cords and Pigtails Specification Sheet NKSP76--WW-ENG | English | |
Data Sheets | NetKey® Modular Patch Panels with Faceplates Data Sheet NKDS68-WW-ENG | English | |
Part Drawings | Netkey 24 Port Modular Faceplate with Labels Patch Panel | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catálogo NKLC45 | Spanish (Español) | |
Selection Guides | NetKey® Cabling System North America (cpsg12) | English |