Our master key is used to access or unlock the line of SmartKeeper Blockout Devices (SKUSBA-V, SKUSBC, SKRJ45RD-X). Easily unlock and access your RJ45, USBA or USBC with a single key.
Note | For use with SmartKeeper devices |
Product Type | Master Key |
Sub Brand | SmartKeeper |
Overall Length (In.) | 4.69 |
Overall Length (mm) | 119.1 |
Overall Width (In.) | 1.19 |
Overall Width (mm) | 30.2 |
Overall Height (In.) | 0.78 |
Overall Height (mm) | 19.7 |
Configuration |
---|
UPC | 61305673720 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1000 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.0000 |
Specification Sheets | SmartKeeper Master Key | English | |
Videos | Physical Security Devices Spotlight Video V6 | English | |
Part Drawings | SmartKeeper Master Key | English | |
Installation Documents | SmartKeeper RJ45 Blockout Device PN640 | English | |
Installation Documents | SmartKeeper USB Type "A" Blockout Device PN641 | English | |
Installation Documents | SmartKeeper USB Type "C" Blockout Device PN642 | English | |
Brochures | Soluciones de Infraestructura Educativa por Panduit y Atlona Folleto CPCB254 | Spanish (Español) | |
Selection Guides | Network Infrastructure Security Solution Selection Guides COSG27 | English |