OS2, 1 Fiber 1.6mm Patch cord, LSZH, SC APC to LC/APC, Standard Polarity, Standard Insertion Loss - 3 Meters
Fiber Type | OS1/OS2 |
Number of Fibers | 1 |
Connector 1 Type | SC/APC |
Connector 2 Type | LC/APC |
Sub Brand | Opti-Core® |
Flammability Rating | LSZH |
Fiber Diameter (µm) | 125 |
Outer Diameter (In.) | 0.063 |
Outer Diameter (mm) | 1.6 |
Overall Length (ft.) | 9.8 |
Overall Length (m) | 3 |
Cable Color | Yellow |
Product Type | Fiber Optic Patch Cord |
Standards Met | EN 60332-1-2 |
Part Features | OS2, Single mode, Yellow, Duplex, 2 mm, Yellow, SC APC |
UPC | 61305682299 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0155 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1550 |
Specification Sheets | Cables de Parcheo y Pigtails de Fibra Opti-Core® LC/APC y SC/APC Hoja de Especificaciones FBSP110--WW-SPA | Spanish (Español) | |
Specification Sheets | Opti-Core® Fiber Optic Patch Cords and Pigtails LC/APC and SC/APC Spec Sheet FBSP110 | English |