The SC duplex patch cord delivers an efficient connection between your equipment. The flawless data transmission is ideal for data centers and applications requiring superior signal performance.
Fiber Type | OS1/OS2 |
Number of Fibers | 2 |
Connector 1 Type | LC Duplex |
Sub Brand | NetKey® |
Flammability Rating | LSZH |
Fiber Diameter (µm) | 9 |
Outer Diameter (In.) | 0.06 |
Outer Diameter (mm) | 1.6 |
Overall Length (ft.) | 3.2 |
Overall Length (m) | 1 |
Cable Color | Yellow |
Product Type | Fiber Optic Patch Cord |
Application | Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, at the desk and network applications to interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas. |
Standards Met | TIA/EIA 568-C.3-1 and ISO/IEC 61755-3-1 IEC-61754-7 (International), TIA-604-2-A, -3-A, and -10-A, FOCIS -2, -3, and -10, RoHS Compliant |
Part Features | Riser rated patch cords support installations that require this flame rating in specific environments |
Configuration |
---|
UPC | 07498392660 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0338 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.8457 |
Specification Sheets | Cables de Parcheo y Pigtails de Fibra Óptica NetKey® Hoja de Especificaciones NKDS51--WW-SPA | Spanish (Español) | |
Specification Sheets | NetKey® Fiber Optic Patch Cords and Pigtails Specification Sheet NKSP76--WW-ENG | English | |
Part Drawings | Netkey Patchcords and Pigtails - M01302DD-DC | English |