The NetKey® 2 Fiber Patch Cord is an OM3 patch cord with LC Duplex connectors. It is Low Smoke Zero Halogen (LSZH) rated and is 2 meters in length with a 1.6mm jacket.
Fiber Type | OM3 |
Number of Fibers | 2 |
Connector 1 Type | LC Duplex |
Connector 2 Type | LC Duplex |
Sub Brand | NetKey® |
Flammability Rating | LSZH |
Fiber Diameter (µm) | 50 |
Outer Diameter (In.) | 0.06 |
Outer Diameter (mm) | 1.6 |
Overall Length (ft.) | 6.5 |
Overall Length (m) | 2 |
Cable Color | Aqua |
Product Type | Fiber Optic Patch Cord |
Application | Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, at the desk and network applications to interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas. |
Standards Met | TIA/EIA 568-C.3-1 and ISO/IEC 61755-3-1 IEC-61754-7 (International), TIA-604-2-A, -3-A, and -10-A, FOCIS -2, -3, and -10, RoHS Compliant |
Part Features | Riser rated patch cords support installations that require this flame rating in specific environments |
UPC | 07498391435 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0169 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.8457 |
Specification Sheets | NetKey® Fiber Optic Patch Cords and Pigtails Specification Sheet NKSP76--WW-ENG | English | |
Part Drawings | Netkey Patchcords and Pigtails - M01302DD-DC | English |