The IndustrialNet™ DIN Rail Fiber Optic Patch Panel provides fiber protection for terminated distribution style cabling. It can be mounted to a standard 35mm DIN rail and locked in place with adjustable latches, which are designed to allow it to mount on a flat surface. This DIN rail mount enclosure includes a PG21 cable entry gland which includes two inserts for use with a range of fiber cables and 6-32 × 3/8" Phillips head screws to mount faceplate to patch panel. For use with FAPs.
Overall Width (In.) | 2.6 |
Overall Width (mm) | 66.04 |
Overall Depth (In.) | 4.6 |
Overall Depth (mm) | 116.84 |
Overall Height (In.) | 5.9 |
Overall Height (mm) | 149.89 |
Mount Method | DIN Rail |
Standards Met | International Standard CEI IEC 60715; DIN EN 60715; DIN EN 50022;DIN 46277-3; BS 5584:1978:, IEC 60068 Environmental Testing; cULus. RoHS compliant |
Product Type | Fiber Enclosure |
Application | Fiber Optic Cable Management |
Color | Gray |
Sub Brand | IndustrialNet™ |
UPC | 61305681296 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2002 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.0019 |
Specification Sheets | IndustrialNet™ DIN Rail Mount Fiber Patching Solution Spec Sheet FBSP223--WW-ENG | English | |
Videos | DIN Rail Mount Video | English | |
Part Drawings | Fiber DIN Mount Patch Panel Standard Depth Part Drawing DXF | English | |
Part Drawings | Fiber DIN Mount Patch Panel Standard Depth Part Drawing DWG | English | |
Part Drawings | Industrial Net Fiber Rail DIN Patch Panel Standard for use with FAP's Part Drawing 00949EAC-DC | English | |
Installation Documents | Fiber DIN Mount Patch Panel Installation Instructions/Best Practices FS212 | English | |
Application Guides | Network Zone Systems Thermal Management Application Guide IN-CD-0012 | English |