globe ASEAN, South Asia & Korea | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Discontinued
No Replacement
Select all options above to proceed

Specifications

Product Type Safety Glasses
Overall Depth (In.) 0.17
Overall Depth (mm) 4.2
Overall Width (In.) 5.89
Overall Width (mm) 148.6
Overall Height (In.) 2.26
Overall Height (mm) 57.4
Application Fiber Termination
Standards Met RoHS Directive is not applicable

Runtime Graph

Configuration

Packaging Detail

UPC 07498364500
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0244
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.2437

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items