Use our syringe to apply FJPXY epoxy to field polish style fiber optic connectors. It includes a pack of 10 syringes and needle tips to ensure accurate epoxy applications in any setting.
Product Type | Pre-Polished Termination Kit |
Number of Pieces | 1 |
Application | Syringes with needle tips |
Includes | Syringes with needle tips |
Configuration |
---|
UPC | 07498364478 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0481 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.2403 |
Part Drawings | Part Drawings - PDF - FCAMKITUPG | English | |
Part Drawings | Part Drawings - PDF - 00102-30 | English | |
Part Drawings | Fiber Field Polish Consumables Kit Customer Drawing 02421-14 | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | Japanese (日本語) |