Securely manage and control your UPS remotely with our intelligent network management card. It provides reliable access, ensuring efficient power management and enhanced operational performance.
Product Type | Intelligent Network Management Card |
Overall Depth (In.) | 3.1 |
Overall Depth (mm) | 79 |
Overall Height (In.) | 1.1 |
Overall Height (mm) | 28 |
Overall Width (In.) | 2.1 |
Overall Width (mm) | 54 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Power Module Minimum Storage Temperature (°C) | -20 |
Power Module Minimum Storage Temperature (°F) | -4 |
Power Module Maximum Storage Temperature (°C) | 60 |
Power Module Maximum Storage Temperature (°F) | 140 |
Minimum Relative Humidity (%) | 10 |
Maximum Relative Humidity (%) | 95 |
Operating Elevation (ft.) | 10000 |
Operating Elevation (m) | 3000 |
Software Compatibility | Linux, Windows 11, Windows Server 2022 |
Network Compatibility | 10/100 BaseT |
Communications Interface | Ethernet, RS-485, MicroUPS |
Compliance Certifications | CE, RCM, NoM, RoHS, REACH |
For Use With | 1 to 20kVA UPS units |
Configuration |
---|
UPC | 61305682565 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0143 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | SmartZone™ UPS Intelligent Network Management Card PUSP89--WW-ENG | English | |
Specification Sheets | Tarjeta de Administración de Red Inteligente SmartZone™ para UPS Hoja de Especificaciones PUSP89 | Spanish (Español) | |
Part Drawings | Panduit Intelligent Network Card (Inetsecure) - Part Drawing | English | |
Installation Documents | SmartZone UPS Intelligent NMC Installation Manual | English | |
Manuals | SmartZone™ UPS User Manual Network Management Card | English | |
Selection Guides | SmartZone™ UPS Pocket Guide PUCB28--SA-ENG | English | |
Selection Guides | Guía de Bolsillo para UPS SmartZone™ PUCB28 | Spanish (Español) |