Our power adapter ensures uninterrupted operation for our PanTher™ hand-held thermal transfer printers, maintaining productivity in various environments.
Product Type | Power Adapter |
Sub Brand | PanTher™ |
Includes | Universal AC power adapter module and power cord for the U.K. |
For Use With | LS8E, LS8EQ |
Standards Met | RoHS Compliant |
Overall Length (In.) | 0 |
Overall Length (mm) | 0 |
Overall Width (In.) | 0 |
Overall Width (mm) | 0 |
Overall Height (In.) | 0 |
Overall Height (mm) | 0 |
Configuration |
---|
UPC | 07498377018 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1439 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Flyers | LS8E and LS8EQ Hand-Held Printers | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |