Our replacement hard carrying case will ensure you continue to protect your PXE MP200 or MP300 Mobile Label Printer during transport and storage.
Product Type | Carrying Case |
Sub Brand | PXE™ |
For Use With | MP300 |
Standards Met | RoHS Compliant |
Overall Width (In.) | 11.74 |
Overall Width (mm) | 298.4 |
Overall Height (In.) | 15.57 |
Overall Height (mm) | 395.4 |
Configuration |
---|
UPC | 61305673544 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7264 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 3.6322 |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | MP300- CASE (MP300 HARD CASE) - 00406SBM_DC | English |