Keep your cords and cables organized in high-temperature, harsh chemical environments with our lightweight, multifunctional cable spacer. Perfect for indoor use, available in packs of 500.
Product Type | Cable Spacer |
Application | In Aircraft to Securely Fasten Wires and Harness |
Color | Light Brown |
Environment | Indoor |
For Use With | Cable Ties : M, I, S |
Material | PEEK |
Maximum Installation Temperature (°C) | 240 |
Maximum Installation Temperature (°F) | 464 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Maximum Operating Temperature (°C) | 240 |
Maximum Operating Temperature (°F) | 464 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Overall Length (In.) | 0.57 |
Overall Length (mm) | 14.5 |
Overall Width (In.) | 0.38 |
Overall Width (mm) | 9.7 |
Overall Height (In.) | 0.38 |
Overall Height (mm) | 9.7 |
Resistance Properties | Chemical-Resistant, High Heat-Resistant, Radiation-Resistant |
Standards Met | UL Recognized #E136577, CE Compliant, RoHS Compliant. |
Mount Method | Cable Tie |
Configuration |
---|
UPC | 07498348642 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.0556 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.5563 |
Specification Sheets | Cable Spacer Specification Sheet FRSP37 | English | |
Part Drawings | LightWeight Cable Spacer | English | |
3D CAD Models | LightWeight Cable Space CAD 3D Drawing | English | |
Selection Guides | Cable Accessories Selection Guide - FRSG7 | English |