globe ASEAN, South Asia & Korea | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Note Tool housing is made of impact modified plastic resin
Product Type Cable Tie Installation Tool
Application Production, Maintenance, Construction
Color Dark Gray/Black
Overall Length (In.) 7.82
Overall Length (mm) 198.6
Overall Width (In.) 1.32
Overall Width (mm) 33.5
Overall Height (In.) 5.71
Overall Height (mm) 145.1
Military Cross Reference Number MS90387-1
Standards Met QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387 Mil. Spec. Part Number MS90387-1
Part Features Low handle force is required to cut-off the cable tie, Improved cable tie cut-off mechanism minimizes the impact to the installer's hand

Runtime Graph

Configuration

Packaging Detail

UPC 61305601222
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1264
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 0.6320

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items