globe ASEAN, South Asia & Korea | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Note Tool housing is made of plastic
Product Type Pneumatic Cable Tie Hand Tool
Application Production, Maintenance, Construction
Color Dark Gray/Red
Overall Length (In.) 11.18
Overall Length (mm) 284
Overall Width (In.) 1.84
Overall Width (mm) 47
Overall Height (In.) 6.81
Overall Height (mm) 173
Standards Met CE Compliant
For Use With For Panduit S, LH and H cross-section cable ties
Part Features Ergonomic design with impact resistant resin housing and red knob; replacement parts can be part of a scheduled maintenance program.

Runtime Graph

Configuration

Packaging Detail

UPC 07498337906
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.4384
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
Compare
Remove All Items