globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduit CBR1.5I-M0 Contour-Ty® Cable Ties are designed to provide consistent strength in high-vibration environments. A low-profile head and parallel entry design, the curved tip enters easily and stays snug and snag-free. Intermediate cross section, 5.9” (150mm) length. Appropriate for Indoor or Outdoor use. Made of Weather Resistant Nylon 6.6 with high resistance to ultraviolet light, are black in color and come in packages of 1000.

Specifications

Product Type Cable Tie
Sub Brand Contour-Ty®
Color Black
Environment Indoor/Outdoor
Material Nylon 6.6
Resistance Properties UV-Resistant, Weather-Resistant
Overall Length (In.) 5.9
Overall Length (mm) 149.9
Body Width (In.) 0.14
Body Width (mm) 3.6
Body Thickness (In.) 0.04
Body Thickness (mm) 1
Maximum Bundle Diameter (In.) 1.5
Maximum Bundle Diameter (mm) 38.1
Minimum Bundle Diameter (In.) 0.07
Minimum Bundle Diameter (mm) 1.8
Minimum Loop Tensile Strength (N) 178
Minimum Loop Tensile Strength (lb) 40
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met SAE-AS23190A, SAE-AS33671, RoHS Compliant
For Use With GTS-E, GS2B-E, PTS, PPTS, STS2
Part Features Low profile head avoids snags and reduces overall bundle size, Outside teeth and smooth round edges protect cable jacket — ideal for high vibration applications, Fully enclosed head for consistent strength

Packaging Detail

UPC 07498383922
Std. Pkg. Qty. 1000
Std. Pkg. Volume (cf) 0.1023
Std. Ctn. Qty. 25000
Std. Ctn. Volume (cf) 2.5587

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}