Make outdoor connections secure with our cable tie. Resistant to harsh weather and chemicals, it locks firmly with double stainless steel barbs. Ideal for power or communications cables.
Product Type | Cable Tie |
Sub Brand | Dura-Ty™ |
Color | Black |
Environment | Indoor/Outdoor |
Material | Acetal |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 13.5 |
Overall Length (mm) | 343 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Body Thickness (In.) | 0.059 |
Body Thickness (mm) | 1.5 |
Maximum Bundle Diameter (In.) | 3.86 |
Maximum Bundle Diameter (mm) | 98.4 |
Minimum Bundle Diameter (In.) | 0.02 |
Minimum Bundle Diameter (mm) | 0.51 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 (File #E56854), Type 2, 2S, CE TR-TSY-000789, RoHS Compliant |
For Use With | GS4EH-E |
Part Features | Excellent ultraviolet light, chemical and moisture resistance. 20+ years outdoor life,meets Telcordia TR-TSY-000789. |
Configuration |
---|
UPC | 07498378908 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0901 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 1.8029 |
Product Bulletins | Dura-TY™ Cable Ties Product Bulletin | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Dura-Ty™ Extruded Cable Ties Part Drawing SS-27250 | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide - FRSG3 | English |