Fasten and identify bundles at the same time with our wire-on flag cable ties. Identify, label and document your assets for a quick, professional management process.
Write-On Area (In.) | 0.75W x 0.31H |
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Marker Type | Flag |
Overall Length (In.) | 4.3 |
Overall Length (mm) | 109 |
Body Width (In.) | 0.098 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.045 |
Body Thickness (mm) | 1.1 |
Maximum Bundle Diameter (In.) | 0.87 |
Maximum Bundle Diameter (mm) | 22.1 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -70 |
Write-On Area Width (In.) | 0.75 |
Write-On Area Width (mm) | 19.1 |
Write-On Area Height (In.) | 0.31 |
Write-On Area Height (mm) | 7.9 |
Standards Met | CE Compliant,RoHS Compliant |
For Use With | Bundles |
Application | General |
Part Features | Used to fasten and identify bundles at the same time, Can be custom imprinted |
Configuration |
---|
UPC | 07498355309 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0237 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.2370 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Flag Tie Cable Tie Drawing | English | |
Part Drawings | Flag Tie 3D STP File | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide - FRSG3 | English |