globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Pan-Ty® flag tie, flag, miniature cross section, 4.0 (101mm) length, .31 x .92 (7.9 x 23.4mm) marker write-on area, nylon 6.6, natural, standard package.

Specifications

Product Type Premium Cable Tie
Color Natural
Environment Indoor
Material Nylon 6.6
Marker Type Flag
Overall Length (In.) 3.98
Overall Length (mm) 101
Body Width (In.) 0.098
Body Width (mm) 2.5
Body Thickness (In.) 0.045
Body Thickness (mm) 1.1
Maximum Bundle Diameter (In.) 0.87
Maximum Bundle Diameter (mm) 22.1
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -70
Standards Met CE Compliant,RoHS Compliant
For Use With Bundles
Application General
Part Features Used to fasten and identify bundles at the same time, Can be custom imprinted

Packaging Detail

UPC 07498327164
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0284
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.2839

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}