Organize your cables efficiently with our standard locking cable tie. This cable tie has a curved tip for easy threading and a nylon material that resists weather.
Material Description | Polypropylene (Chemical-Resistant) |
Product Type | Premium Cable Tie |
Color | Dark Blue |
Environment | Indoor |
Material | Polypropylene |
Material Properties | Metal-Impregnated |
Resistance Properties | Chemical-Resistant |
Overall Length (In.) | 14.4 |
Overall Length (mm) | 366 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.057 |
Body Thickness (mm) | 1.4 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 0.13 |
Minimum Bundle Diameter (mm) | 3.3 |
Minimum Loop Tensile Strength (N) | 133 |
Minimum Loop Tensile Strength (lb) | 30 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS Compliant |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, STS2, STH2 |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
Configuration |
---|
UPC | 07498311459 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0534 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.5339 |
Product Bulletins | Metal Detectable Cable Tie Product Bulletin CTCB64--SA-ENG | English | |
Product Bulletins | Colliers de Serrage et Supports Antimicrobiens Détectables Bulletin Produit FRCB23 | French (Français) | |
Videos | Premium Cable Ties | English | |
Part Drawings | Metal Detectable Cable Tie 3D STP File | English | |
Part Drawings | Metal Detectable Cable Tie Part Drawing SS-27604 | English | |
Brochures | Metal Detectable and Antimicrobial Metal Detectable Cable Ties and Mounts Product Bulletin FRCB23-WW-ENG | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Flyers | Colliers de Serrage et Embases en Nylon Antimicrobiens et Détectables Flyer FRFL18 | French (Français) | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide - FRSG3 | English |