Enhance your wire harness builds with our grid tile connector. It eliminates the need for plywood backing, ensuring precise alignment and faster assembly times.
Note | One package includes 5 connectors |
Product Type | Grid Tile Connector |
Sub Brand | Quick-Build™ |
Color | Black |
For Use With | QB-TILE |
Material | Nylon |
Overall Length (In.) | 3 |
Overall Length (mm) | 77 |
Overall Width (In.) | 3.03 |
Overall Width (mm) | 77 |
Overall Height (In.) | 0.65 |
Overall Height (mm) | 16.5 |
Screw Size | #10-32 x 1-1/4" |
Standards Met | RoHS Compliant |
Application | (1) For Use with Grid Tiles to Prevent the Need for Plywood Backing and Ensure Accurate Alignment of Grid System(2) Recommended for adjacent tiles where corners of two or four tiles come together |
Part Features | Optional accessory for use with grid tiles to prevent the need for plywood backing and ensure accurate alignment of grid system, Recommended for adjacent tiles where corners of two or four tiles come together |
Configuration |
---|
UPC | 07498310213 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0840 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8395 |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Part Drawings | Quick Build Harness Board System 14L203AU-DC | English | |
3D CAD Models | QB-CONN CAD 3D DRAWING | English |