Quick and easy installation with our snap together junction box is compatible with standard faceplates for a clean and professional finish.
Product Type | Junction Box |
Color | Off White |
Gang Opening Type | Single Gang |
Material | PVC |
Raceway Type | Two-Piece Snap Outlet Box |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Way® |
Overall Length (In.) | 5 |
Overall Length (mm) | 127 |
Overall Width (In.) | 3.26 |
Overall Width (mm) | 82.7 |
Overall Height (In.) | 1.62 |
Overall Height (mm) | 41.1 |
Application | Box Accepts Pan-Way® Screw-On Faceplates Or Any Nema Standard Single Gang Faceplate. |
Part Features | Single gang two-piece snap together outlet box with adhesive backing. (L=5.00in. W=3.26in. H=1.62in.) Box accepts Pan-Way screw-on faceplates or any NEMA standard 70mm single gang faceplate. |
Configuration |
---|
UPC | 07498335394 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0351 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3514 |
Specification Sheets | Pan-Way® LD Surface Raceway System Spec Sheet RKSP229 | English | |
Part Drawings | Single Gang Low Voltage Junction Box: 37031-05 | English | |
Part Drawings | 1 Gang Low Voltage Junction Box Part Drawing 37031-05 | English | |
Installation Documents | Pan-Way Single Gang Low Voltage Junction Box: RW66C-ENG | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |