Our circle tongue compression lugs combine aluminum and copper for efficient connections in high-demand applications, working with existing crimp dies for a range of wire sizes.
Product Type | Compression Lug |
Base Material | Aluminum/Copper |
Number of Stud Holes | 1 |
Barrel Type | Long |
Tongue Type | Round |
Tongue Angle | Straight |
Inspection Window | No |
Stud Hole Size (mm) | 14.8 |
Aluminum Conductor Size (mm²) | 150 |
Barrel Length (mm) | 58 |
Tongue Width (mm) | 34 |
Tongue Thickness (mm) | 5 |
Overall Length (mm) | 126 |
Standards Met | Rated to IEC61238-1-1:2019/AS-NZS 2810 |
Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 30 |
Color Code | Blue |
Panduit Die Index Number | P76 |
Wire Strip Length (mm) | 58 |
Sub Brand | Pan-Lug™ |
Configuration |
---|
UPC | 61305684788 |
Std. Pkg. Qty. | 30 |
Std. Pkg. Volume (cf) | 0.1669 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 0.3339 |
Product Bulletins | Aluminum/Copper Bi-Metallic Metric Compression Lugs Bulletin GRCB13 | English | |
Part Drawings | Bi- Metalli Lug - BML1 Series Part Drawing 01531NDB-DC | English | |
Installation Documents | Bimetallic Compression Connector Installation Instructions T-PMPI-336-PC | English |