Our fork terminal design ensures consistent quality and protects wires during installation for a reliable, long-lasting connection.
Fork Type | Standard |
Insulation Material | Vinyl |
Insulation Type | Vinyl |
Maximum Copper Conductor Size (AWG SOL) | #14 |
Maximum Copper Conductor Size (AWG STR) | #14 |
Maximum Copper Conductor Size (AWG) | #14 |
Minimum Copper Conductor Size (AWG SOL) | #16 |
Minimum Copper Conductor Size (AWG STR) | #16 |
Minimum Copper Conductor Size (AWG) | #16 |
Maximum Wire Size (AWG) | 14 |
Minimum Wire Size (AWG) | #16 |
Maximum Metric Conductor Size (mm²) | 2.5 |
Minimum Metric Conductor Size (mm²) | 1.5 |
Stud Size | 1/4" |
Wire Strip Length (In.) | 5/16 |
Wire Strip Length (mm) | 7.9 |
Standards Met | UL Listed 587H E52164; CSA Certified LR31212 |
Maximum Voltage (V) | 600 |
Maximum Voltage (kV) | 0.6 |
Base Material | Copper |
Finish/Coating | Tin-Plated |
Color Code | Blue |
Barrel Type | Funnel Entry |
Barrel Length (In.) | 0.55 |
Barrel Length (mm) | 13.8 |
Flammability Rating | UL94V-0 |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Seam Type | Brazed |
Maximum Wire Insulation Diameter (In.) | 0.17 |
Maximum Wire Insulation Diameter (mm) | 4.3 |
Stud Hole Size (In.) | 1/4 |
Stud Hole Size (mm) | 6 |
Overall Length (In.) | 1.09 |
Overall Length (mm) | 27.7 |
Overall Width (In.) | 0.44 |
Overall Width (mm) | 11.2 |
Tongue Length (In.) | 0.55 |
Tongue Length (mm) | 13.8 |
Tongue Width (In.) | 0.44 |
Tongue Width (mm) | 11.2 |
Tongue Thickness (In.) | 0.03 |
Tongue Thickness (mm) | 0.8 |
Sub Brand | Pan-Term® |
Packaging Type | Bottle |
Product Type | Ring Terminal |
For Use With | CT-100, CT-1550, CT-1551, CT-2300/ST (CD-550), CT-2500/L (CT-2550CH), UP14ZLW (CD-550) |
Part Features | Fork design provides for fast and easy installation, without the need to remove fastener Insulation support helps to prevent wire damage in bending applications Brazed seam protects terminal barrel from splitting during the crimp process Internal barrel serrations assure good wire contact and maximum tensile strength |
Configuration |
---|
UPC | 07498352492 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0074 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.0736 |
Catalog Cut Sheets | Catalog Cut Sheet - PV22-2F-CY product Page | English | |
Part Drawings | Fork Terminals 2PC. Vinyl Insulated #16-14 Part Drawing A41193 | English | |
Selection Guides | Terminal Tools Selection Guide | English |